??
CAD modeli indir
CAD Model seçimi
Uygun ürünler: 1
BALLUFF BCC M314-0000-10-003-EX44T2-050
HELP_VARIABLE
Company
Balluff
Description
Single-Ended Cordsets
Bill of material
BALLUFF BCC M314-0000-10-003-EX44T2-050
VERF
Availability
Available
BC
Order code
BCC053W
TC
Artikelbezeichnung
BCC M314-0000-10-003-EX44T2-050
PX
Product view
44133_02
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection = M8x1-Female, straight, 4-pin, A-coded, Switching output = Complementary, Cable = TPE Yellow, 5 m, drag chain compatible, Number of conductors = 4, Conductor cross-section = 22 AWG, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Code